Cable ladder LG 60, 6 m VS A4

Item no. 6101200 | EAN 4012196159314

6000 mm
1.5 mm
no
Stainless steel 1.4571
Bright, treated
Product description
Product description
Cable ladder with perforated side rail of side height 60 mm with riveted C profile frames, open in an upwards direction (VS version).
Magnetic shield insulation without cover 10 dB, with cover 15 dB.

The cable ladder is shipped folded up.

Matching clamp clip, type 2056 H foot, type BS-H...

  • Magnetic shield insulation
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 60 mm
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension 60x200x6000
Dimension 60x200x6000
Fastening of rung Blind riveted
Maintain electrical functions no
Material Stainless steel 1.4571
Product series LG Series
Rail thickness 1,5 mm
ROHS-conformant yes
Rung distance 300 mm
Rustproof steel, pickled no
Side perforation yes
Side rail version Flat profile
Surface Bright, treated
Usable cross-section 98 cm²
Usable cross-section 9800 mm²
Version of the rungs Profile perforated
Wide-span version no

Dimensions

Dimension B 200 mm
Height 60 mm
Length 6000 mm
Rung slot dimension 16,50
Width 200 mm

Loads

Support spacing 1.5 m 3,1 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 1,1 kN/m
Support spacing 3.5 m 0,75 kN/m
Support spacing 4.0 m 0,45 kN/m
Support spacing 4.5 m 0,3 kN/m
Support spacing 5.0 m 0,15 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,6246 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 13,6246 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable ladder, type LG 60 VS

Load diagram, cable ladder, type LG 60 VS
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Rail thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LG 620 VS6 A4 6000 mm 200 mm 1.5 mm no Stainless steel 1.4571 Bright, treated 6101200
6 m
LG 630 VS6 A4 6000 mm 300 mm 1.5 mm no Stainless steel 1.4571 Bright, treated 6101208
6 m
LG 640 VS6 A4 6000 mm 400 mm 1.5 mm no Stainless steel 1.4571 Bright, treated 6101216
6 m
LG 650 VS6 A4 6000 mm 500 mm 1.5 mm no Stainless steel 1.4571 Bright, treated 6101223
6 m
LG 660 VS6 A4 6000 mm 600 mm 1.5 mm no Stainless steel 1.4571 Bright, treated 6101232
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Cover with turn buckle A4 Cover with turn buckle A4 DRL 200 A4 6052981
3 m
Straight connector cable ladders A4 Straight connector cable ladders A4 LVG 60 A4 6208835
10 piece
Straight and angle connector A4 Straight and angle connector A4 LWVG 60 A4 6208891
10 piece
Adjustable connector A4 Adjustable connector A4 LGVG 60 A4 6208932
10 piece
90° bend 60 A4 90° bend 60 A4 LB 90 620 R3 A4 6225102
1 piece
T piece 60 A4 T piece 60 A4 LT 620 R3 A4 6225270
1 piece
Adjustable bend element 60 A4 Adjustable bend element 60 A4 LGBE 620 A4 6225480
1 piece
Protective cap 60 Protective cap 60 SKH 60 OR 6222537
40 Pair
Separating retainer 45 A4 Separating retainer 45 A4 TSG 45 A4 6062028
3 m
Downloads

Download

EU declaration of conformity LG 620 VS6 A4 / 6101200 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) LG 620 VS6 A4 / 6101200 , 2.03MB , pdf

Download

LG 620 VS6 A4 / 6101200
Download