Cable tie, black, UV and weather-resistant

Item no. 2331886 | EAN 4012196417254

Black
Product description
Product description
Cable ties are used for quick, uncomplicated fixing or bundling of cables and pipes to cable support systems or other mounting structures.

  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Black
CO₂ Footprint (GWP) Cradle-to-Gate 0,0098 kg CO₂e / 1 Piece
Dimension 4,8x365mm
Dimension B 4,8 mm
Dimension L 365 mm
Dimension t 1,5 mm
Fastening type Without
Halogen-free yes
Height 1,5 mm
Labelling area Without
Length 365 mm
Material Polyamide
Max. Bundle diameter 105 mm
MIL approval no
Mounting temperature, max. 90 °C
Mounting temperature_min. -30 °C
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -30 °C
Reflective no
Releasable lock no
Strip closure Plastic tongue/tab
Tensile strength 220 N
Transparent no
UL approval yes
UV-resistant yes
Version for Externally toothed
VG approval no
Width 4,8 mm
All types

All types

Types Length Max. Bundle diameter Colour Item no. Quantity SSU
565 2.5x75 SWUV 75 mm 15 mm Black 2331802
100 piece
565 2.5x100 SWUV 100 mm 22 mm Black 2331812
100 piece
565 2.5x150 SWUV 150 mm 39 mm Black 2331818
100 piece
565 2.5x200 SWUV 200 mm 55 mm Black 2331824
100 piece
565 3.6x150 SWUV 150 mm 36 mm Black 2331832
100 piece
565 3.6x200 SWUV 200 mm 52 mm Black 2331838
100 piece
565 3.6x290 SWUV 290 mm 82 mm Black 2331844
100 piece
565 3.6x365 SWUV 365 mm 105 mm Black 2331850
100 piece
565 4.8x120 SWUV 120 mm 27 mm Black 2331862
100 piece
565 4.8x160 SWUV 160 mm 39 mm Black 2331868
100 piece
565 4.8x200 SWUV 200 mm 52 mm Black 2331874
100 piece
565 4.8x300 SWUV 300 mm 83 mm Black 2331880
100 piece
565 4.8x365 SWUV 365 mm 105 mm Black 2331886
100 piece
565 4.8x430 SWUV 430 mm 125 mm Black 2331892
100 piece
565 7.6x200 SWUV 200 mm 52 mm Black 2331912
100 piece
565 7.6x300 SWUV 300 mm 80 mm Black 2331918
100 piece
565 7.6x380 SWUV 380 mm 105 mm Black 2331924
100 piece
565 7.6x450 SWUV 450 mm 128 mm Black 2331936
100 piece
565 9x760 SWUV 760 mm 227 mm Black 2331946
100 piece
Downloads

Download

Download

565 4.8x365 SWUV / 2331886
Download