Cable tray MKS 35 FS

Item no. 6053637 | EAN 4012196059591

3000 mm
1 mm
no
Steel
Strip galvanised
Product description
Product description
MKS 35 = Medium duty cable tray system with a side height of 35 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 1
CO2 Footprint (GWP) Cradle-to-Gate 7,1067 kg CO2e / 1 Meter
Colour zinc
Connector version Without connectors
Dimension 35 x 300
Dimension 35x300x3000
Dimension B 300 mm
Height 35 mm
Length 3000 mm
Length 10 ft
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,04 in
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.0 m 1,1 kN/m
Support spacing 1.5 m 0,5 kN/m
Support spacing 2.0 m 0,3 kN/m
Support spacing 2.5 m 0,3 kN/m
Support spacing 3.0 m 0,2 kN/m
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 103 cm²
Usable cross-section 10300 mm²
Wide-span version no
Width 300 mm
Width 12 in
With cover no

Technical data

Load diagram, cable tray, type MKS 35

Load diagram, cable tray, type MKS 35
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 310 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6053548
3 m
MKS 315 FS 3000 mm 150 mm 1 mm no Steel Strip galvanised 6053572
3 m
MKS 320 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6053599
3 m
MKS 330 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6053637
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 35 FS 6067085
10 piece
Joint plate FS Joint plate FS SSLB 300 FS 7070217
20 piece
45° bend 35 FS 45° bend 35 FS RB 45 330 FS 6036004
1 piece
90° bend 35 FS 90° bend 35 FS RB 90 330 FS 6036504
1 piece
Add-on tee 35 FS Add-on tee 35 FS RAA 330 FS 6042105
1 piece
T piece 35 FS T piece 35 FS RT 330 FS 6038004
1 piece
Cross-over 35 FS Cross-over 35 FS RK 330 FS 7027305
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 300 FS 6052304
3 m
Separating retainer 30 FS Separating retainer 30 FS TSG 30 FS 6062050
3 m
45° bend 35 FS 45° bend 35 FS RB 45 330 FS 6043720
1 piece
90° bend 35 FS 90° bend 35 FS RB 90 330 FS 6043135
1 piece
Downloads

Download

EU declaration of conformity MKS 330 FS / 6053637 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKS 330 FS / 6053637 , 1.48MB , pdf
Download

MKS 330 FS / 6053637
Download