Cable tray MKS 85 FT

Item no. 6057616 | EAN 4012196208029

3000 mm
1 mm
Steel
Hot-dip galvanised
Product description
Product description
MKS 85 = medium-duty cable tray system with a side height of 85 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 85x400x3000
Dimension 85 x 400
Dimension B 400 mm
Height 85 mm
Length 3000 mm
Load test type according to IEC 61537 Type II
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.5 m 1,75 kN/m
Support spacing 1.75 m 1,4 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,5 kN/m
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 33800 mm²
Usable cross-section 338 cm²
Wide-span version no
Width 400 mm
With cover no

Technical data

Load diagram, cable tray, type MKS 80

Load diagram, cable tray, type MKS 80
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
  • From width 300 mm, tested with joint plate SSLB From width 300 mm, tested with joint plate SSLB
All types

All types

Types Length Width Plate thickness Material Surface Item no. Quantity SSU
MKS 810 FT 3000 mm 100 mm 1 mm Steel Hot-dip galvanised 6057543
3 m
MKS 820 FT 3000 mm 200 mm 1 mm Steel Hot-dip galvanised 6057551
3 m
MKS 830 FT 3000 mm 300 mm 1 mm Steel Hot-dip galvanised 6057608
3 m
MKS 840 FT 3000 mm 400 mm 1 mm Steel Hot-dip galvanised 6057616
3 m
MKS 850 FT 3000 mm 500 mm 1 mm Steel Hot-dip galvanised 6057621
3 m
MKS 860 FT 3000 mm 600 mm 1 mm Steel Hot-dip galvanised 6057630
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
Downloads

Download

Download

EU declaration of conformity MKS 840 FT / 6057616 , 0.10MB , pdf
Download

Download

MKS 840 FT / 6057616
Download