Cable tray MKS-Magic® 110 A2

Item no. 6059198 | EAN 4012195831228

3050 mm
110 mm
1 mm
no
stainless steel
Stainless steel 1.4301
Bright, treated
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Integrated connector
Dimension 110x400x3050
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Product series MKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 43800 mm²
Usable cross-section 438 cm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 400 mm
Dimension L 280 mm
Dimension x 296 mm
Dimension y 362 mm
Height 110 mm
Length 3050 mm
Width 400 mm

Loads

Support spacing 1.5 m 1,45 kN/m
Support spacing 2.0 m 1,2 kN/m
Support spacing 2.5 m 0,95 kN/m
Support spacing 3.0 m 0,7 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 24,695 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 24,695 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSM 110

Load diagram, cable tray, type MKSM 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSM 110 A2 3050 mm 100 mm 110 mm 1 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059190
3 m
MKSM 120 A2 3050 mm 200 mm 110 mm 1 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059194
3 m
MKSM 130 A2 3050 mm 300 mm 110 mm 1 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059196
3 m
MKSM 140 A2 3050 mm 400 mm 110 mm 1 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059198
3 m
MKSM 150 A2 3050 mm 500 mm 110 mm 1 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059200
3 m
MKSM 160 A2 3050 mm 600 mm 110 mm 1 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059202
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set A2 Magic straight connector set A2 KTSMV 140 A2 6069142
1 piece
90° bend 110 A2 90° bend 110 A2 RB 90 140 A2 6036866
1 piece
Add-on tee 110 A2 Add-on tee 110 A2 RAA 140 A2 6042351
1 piece
T piece 110/400 A2 T piece 110/400 A2 RT 140 A2 6038366
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 400 A2 6052932
3 m
Barrier strip 110 A2 Barrier strip 110 A2 TSG 110 A2 6062255
3 m
90° Magic bend 110 A2 90° Magic bend 110 A2 RBM 90 140 A2 6041886
1 piece
Downloads

Download

EU declaration of conformity MKSM 140 A2 / 6059198 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSM 140 A2 / 6059198 , 2.03MB , pdf

MKSM 140 A2 / 6059198
Download