Cable tray MKS-Magic® 110 FS

Item no. 6059166 | EAN 4012195830993

3050 mm
110 mm
1 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 110x500x3050
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Product series MKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 548 cm²
Usable cross-section 54800 mm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 500 mm
Dimension L 380 mm
Dimension x 396 mm
Dimension y 462 mm
Height 110 mm
Length 3050 mm
Width 500 mm

Loads

NEMA load class 8A
Support spacing 1.5 m 1,8 kN/m
Support spacing 2.0 m 1,3 kN/m
Support spacing 2.5 m 0,92 kN/m
Support spacing 3.0 m 0,65 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,3515 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 13,3515 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSM 110

Load diagram, cable tray, type MKSM 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSM 110 FS 3050 mm 100 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059156
3 m
MKSM 115 FS 3050 mm 150 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059158
3 m
MKSM 120 FS 3050 mm 200 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059160
3 m
MKSM 130 FS 3050 mm 300 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059162
3 m
MKSM 140 FS 3050 mm 400 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059164
3 m
MKSM 150 FS 3050 mm 500 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059166
3 m
MKSM 160 FS 3050 mm 600 mm 110 mm 1 mm no zinc Steel Strip galvanised 6059168
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 150 FS 6069100
1 piece
45° bend 110 FS 45° bend 110 FS RB 45 150 FS 6036308
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 150 FS 6036810
1 piece
Bend, angle-adjustable, 110 FS Bend, angle-adjustable, 110 FS RB W 150 FS 6037310
1 piece
Add-on tee 110 FS Add-on tee 110 FS RAA 150 FS 6042161
1 piece
T piece 110 FS T piece 110 FS RT 150 FS 6038310
1 piece
Cross-over 110 FS Cross-over 110 FS RK 150 FS 7027361
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 500 FS 6052509
3 m
Separating retainer 110 FS Separating retainer 110 FS TSG 110 FS 6062122
3 m
45° Magic bend 110 FS 45° Magic bend 110 FS RBM 45 150 FS 6041758
1 piece
90° Magic bend 110 FS 90° Magic bend 110 FS RBM 90 150 FS 6041848
1 piece
Magic bend, variable 110 FS Magic bend, variable 110 FS RBMV 150 FS 6040690
1 piece
Downloads

Download

EU declaration of conformity MKSM 150 FS / 6059166 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSM 150 FS / 6059166 , 2.03MB , pdf

MKSM 150 FS / 6059166
Download