Cable tray MKS-Magic® 85, unperforated FS

Item no. 6059318 | EAN 4012195831679

3050 mm
85 mm
1 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,5441 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 85x500x3050
Dimension B 500 mm
Height 85 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 1,75 kN/m
Support spacing 1.75 m 1,4 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,5 kN/m
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 42300 mm²
Usable cross-section 423 cm²
Usable length 3000 mm
Wide-span version no
Width 500 mm
With cover no

Technical data

Load diagram, cable tray, type MKSMU 85

Load diagram, cable tray, type MKSMU 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSMU 810 FS 3050 mm 100 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059308
3 m
MKSMU 820 FS 3050 mm 200 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059312
3 m
MKSMU 830 FS 3050 mm 300 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059314
3 m
MKSMU 840 FS 3050 mm 400 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059316
3 m
MKSMU 850 FS 3050 mm 500 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059318
3 m
MKSMU 860 FS 3050 mm 600 mm 85 mm 1 mm no zinc Steel Strip galvanised 6059320
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 850 FS 6069012
1 piece
45° bend 85 FS 45° bend 85 FS RB 45 850 FS 6036208
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 850 FS 6036709
1 piece
Bend, angle-adjustable, 85 FS Bend, angle-adjustable, 85 FS RB W 850 FS 6037208
1 piece
Add-on tee 85 FS Add-on tee 85 FS RAA 850 FS 6042141
1 piece
T piece 85 FS T piece 85 FS RT 850 FS 6038218
1 piece
Cross-over 85 FS Cross-over 85 FS RK 850 FS 7027339
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 500 FS 6052509
3 m
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
45° Magic bend 85 FS 45° Magic bend 85 FS RBM 45 850 FS 6041418
1 piece
90° Magic bend 85 FS 90° Magic bend 85 FS RBM 90 850 FS 6041498
1 piece
Downloads

Download

EU declaration of conformity MKSMU 850 FS / 6059318 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) MKSMU 850 FS / 6059318 , 1.48MB , pdf
Download

Download
Download

MKSMU 850 FS / 6059318
Download