Cable tray SKS 60 A4

Item no. 6056759 | EAN 4012196050284

3000 mm
1.5 mm
yes
Stainless steel 1.4571
Bright, treated
Product description
Product description
SKS 60 = Heavy-duty cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray, type SKS, should also be used for maintenance of electrical function. For additional data, please refer to BSS fire protection systems. The cable tray is fastened to the bracket with bolts, type FRS M6 x 12.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Without connectors
Dimension 60x400x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions yes
Material Stainless steel 1.4571
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,06 in
Plate thickness 1,5 mm
Product series SKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 23800 mm²
Usable cross-section 238 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 400 mm
Dimension W 400 mm
Height 60 mm
Height 2 in
Length 10 ft
Length 3000 mm
Width 400 mm
Width 16 in

Loads

Support spacing 1.5 m 2,65 kN/m
Support spacing 2.0 m 1,8 kN/m
Support spacing 2.5 m 1,15 kN/m
Support spacing 3.0 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 30,7161 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 30,7161 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKS 60 VA

Load diagram, cable tray, type SKS 60 VA
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKS 610 A4 3000 mm 100 mm 1.5 mm yes Stainless steel 1.4571 Bright, treated 6056750
3 m
SKS 620 A4 3000 mm 200 mm 1.5 mm yes Stainless steel 1.4571 Bright, treated 6056755
3 m
SKS 630 A4 3000 mm 300 mm 1.5 mm yes Stainless steel 1.4571 Bright, treated 6056757
3 m
SKS 640 A4 3000 mm 400 mm 1.5 mm yes Stainless steel 1.4571 Bright, treated 6056759
3 m
SKS 650 A4 3000 mm 500 mm 1.5 mm yes Stainless steel 1.4571 Bright, treated 6056761
3 m
SKS 660 A4 3000 mm 600 mm 1.5 mm yes Stainless steel 1.4571 Bright, treated 6056763
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector A4 Straight connector A4 RLVK 60 A4 6067675
10 piece
Joint plate A4 Joint plate A4 SSLB 400 A4 7070396
20 piece
90° bend 60 A4 90° bend 60 A4 RB 90 640 A4 6036658
1 piece
Bend, angle-adjustable, 60 A4 Bend, angle-adjustable, 60 A4 RB W 640 A4 6037178
1 piece
Mounting/branch piece 60 A4 Mounting/branch piece 60 A4 RAA 640 A4 6042379
1 piece
T piece 60/400 A4 T piece 60/400 A4 RT 640 A4 6038186
1 piece
Cross-over 60/400 A4 Cross-over 60/400 A4 RK 640 A4 7027526
1 piece
Cover with turn buckle A4 Cover with turn buckle A4 DRL 400 A4 6052984
3 m
Separating retainer 60 A4 Separating retainer 60 A4 TSG 60 A4 6062086
3 m
90° bend 60 A4 90° bend 60 A4 RBU 90 640 A4 7134292
1 piece
Downloads

Download

EU declaration of conformity SKS 640 A4 / 6056759 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKS 640 A4 / 6056759 , 2.03MB , pdf

SKS 640 A4 / 6056759
Download