Cable tray SKS-Magic® 110 FS

Item no. 6059626 | EAN 4012195829621

3050 mm
110 mm
1.5 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 22,6828 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 110x600x3050
Dimension B 600 mm
Dimension L 480 mm
Dimension x 496 mm
Dimension y 562 mm
Height 110 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
NEMA load class 8C
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,34 kN/m
Support spacing 2.5 m 1,74 kN/m
Support spacing 3.0 m 1,2 kN/m
Support spacing 3.5 m 0,72 kN/m
Support spacing 4.0 m 0,3 kN/m
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 655 cm²
Usable cross-section 65500 mm²
Wide-span version no
Width 600 mm
With cover no

Technical data

Load diagram, cable tray, type SKSM 110

Load diagram, cable tray, type SKSM 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSM 110 FS 3050 mm 100 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059614
3 m
SKSM 115 FS 3050 mm 150 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059616
3 m
SKSM 120 FS 3050 mm 200 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059618
3 m
SKSM 130 FS 3050 mm 300 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059620
3 m
SKSM 140 FS 3050 mm 400 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059622
3 m
SKSM 150 FS 3050 mm 500 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059624
3 m
SKSM 160 FS 3050 mm 600 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059626
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 160 FS 6069102
1 piece
45° bend 110 FS 45° bend 110 FS RB 45 160 FS 6036310
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 160 FS 6036812
1 piece
Bend, angle-adjustable, 110 FS Bend, angle-adjustable, 110 FS RB W 160 FS 6037312
1 piece
Add-on tee 110 FS Add-on tee 110 FS RAA 160 FS 6042163
1 piece
T piece 110 FS T piece 110 FS RT 160 FS 6038312
1 piece
Cross-over 110 FS Cross-over 110 FS RK 160 FS 7027363
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 600 FS 6052606
3 m
Separating retainer 110 FS Separating retainer 110 FS TSG 110 FS 6062122
3 m
45° Magic bend 110 FS 45° Magic bend 110 FS RBM 45 160 FS 6041760
1 piece
90° Magic bend 110 FS 90° Magic bend 110 FS RBM 90 160 FS 6041850
1 piece
Magic bend, variable 110 FS Magic bend, variable 110 FS RBMV 160 FS 6040692
1 piece
Downloads

Download

EU declaration of conformity SKSM 160 FS / 6059626 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKSM 160 FS / 6059626 , 1.48MB , pdf
Download

Download
Download

SKSM 160 FS / 6059626
Download