Cable tray SKS-Magic® 110, unperforated FS

Item no. 6059840 | EAN 4012195833949

3050 mm
110 mm
1.5 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,4836 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 110x200x3050
Dimension B 200 mm
Height 110 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,4 kN/m
Support spacing 2.5 m 1,76 kN/m
Support spacing 3.0 m 1,2 kN/m
Support spacing 3.5 m 0,84 kN/m
Support spacing 4.0 m 0,8 kN/m
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 218 cm²
Usable cross-section 21800 mm²
Usable length 3000 mm
Wide-span version no
Width 200 mm
With cover no

Technical data

Load diagram, cable tray, type SKSMU 110

Load diagram, cable tray, type SKSMU 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSMU 110 FS 3050 mm 100 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059836
3 m
SKSMU 115 FS 3050 mm 150 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059838
3 m
SKSMU 120 FS 3050 mm 200 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059840
3 m
SKSMU 130 FS 3050 mm 300 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059842
3 m
SKSMU 140 FS 3050 mm 400 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059844
3 m
SKSMU 150 FS 3050 mm 500 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059846
3 m
SKSMU 160 FS 3050 mm 600 mm 110 mm 1.5 mm no zinc Steel Strip galvanised 6059848
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 120 FS 6069094
1 piece
45° bend 110 FS 45° bend 110 FS RB 45 120 FS 6036302
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 120 FS 6036804
1 piece
Bend, angle-adjustable, 110 FS Bend, angle-adjustable, 110 FS RB W 120 FS 6037304
1 piece
Add-on tee 110 FS Add-on tee 110 FS RAA 120 FS 6042155
1 piece
T piece 110 FS T piece 110 FS RT 120 FS 6038304
1 piece
Cross-over 110 FS Cross-over 110 FS RK 120 FS 7027353
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 200 FS 6052207
3 m
Separating retainer 110 FS Separating retainer 110 FS TSG 110 FS 6062122
3 m
45° Magic bend 110 FS 45° Magic bend 110 FS RBM 45 120 FS 6041752
1 piece
90° Magic bend 110 FS 90° Magic bend 110 FS RBM 90 120 FS 6041842
1 piece
Downloads

Download

EU declaration of conformity SKSMU 120 FS / 6059840 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) SKSMU 120 FS / 6059840 , 1.48MB , pdf
Download

Download
Download

SKSMU 120 FS / 6059840
Download