Cable tray SKS-Magic® 60 A2

Item no. 6059494 | EAN 4012195832744

3050 mm
60 mm
1.5 mm
no
stainless steel
Stainless steel 1.4301
Bright, treated
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Integrated connector
Dimension 60x200x3050
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Product series SKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 118 cm²
Usable cross-section 11800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 200 mm
Dimension L 80 mm
Dimension x 96 mm
Dimension y 162 mm
Height 60 mm
Length 3050 mm
Width 200 mm

Loads

Support spacing 1.5 m 3 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,58 kN/m
Support spacing 3.0 m 1 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 19,8189 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 19,8189 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKSM 60

Load diagram, cable tray, type SKSM 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSM 610 A2 3050 mm 100 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059490
3 m
SKSM 620 A2 3050 mm 200 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059494
3 m
SKSM 630 A2 3050 mm 300 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059496
3 m
SKSM 640 A2 3050 mm 400 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059498
3 m
SKSM 650 A2 3050 mm 500 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059500
3 m
SKSM 660 A2 3050 mm 600 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059502
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set A2 Magic straight connector set A2 KTSMV 620 A2 6068962
1 piece
90° bend 60 A2 90° bend 60 A2 RB 90 620 A2 6036624
1 piece
Bend, angle-adjustable, 60 A2 Bend, angle-adjustable, 60 A2 RB W 620 A2 6037154
1 piece
Add-on tee 60 A2 Add-on tee 60 A2 RAA 620 A2 6042315
1 piece
T piece 60/200 A2 T piece 60/200 A2 RT 620 A2 6038162
1 piece
Cross-over 60 A2 Cross-over 60 A2 RK 620 A2 7027503
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 200 A2 6052894
3 m
Separating retainer 60 A2 Separating retainer 60 A2 TSG 60 A2 6062084
3 m
90° Magic bend 60 A2 90° Magic bend 60 A2 RBM 90 620 A2 6041184
1 piece
Downloads

Download

EU declaration of conformity SKSM 620 A2 / 6059494 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKSM 620 A2 / 6059494 , 2.03MB , pdf

SKSM 620 A2 / 6059494
Download