Cable tray SKS-Magic® 60, unperforated A2

Item no. 6059728 | EAN 4012195830740

3050 mm
60 mm
1.5 mm
no
stainless steel
Stainless steel 1.4301
Bright, treated
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Integrated connector
Dimension 60x300x3050
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Product series SKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 17800 mm²
Usable cross-section 178 cm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 300 mm
Height 60 mm
Length 3050 mm
Width 300 mm

Loads

Support spacing 1.5 m 2,6 kN/m
Support spacing 2.0 m 1,9 kN/m
Support spacing 2.5 m 1,1 kN/m
Support spacing 3.0 m 0,55 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 28,7637 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 28,7637 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKSMU 60

Load diagram, cable tray, type SKSMU 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSMU 610 A2 3050 mm 100 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059722
3 m
SKSMU 620 A2 3050 mm 200 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059726
3 m
SKSMU 630 A2 3050 mm 300 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059728
3 m
SKSMU 640 A2 3050 mm 400 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059730
3 m
SKSMU 650 A2 3050 mm 500 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059732
3 m
SKSMU 660 A2 3050 mm 600 mm 60 mm 1.5 mm no stainless steel Stainless steel 1.4301 Bright, treated 6059734
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set A2 Magic straight connector set A2 KTSMV 630 A2 6068964
1 piece
90° bend 60 A2 90° bend 60 A2 RB 90 630 A2 6036626
1 piece
Bend, angle-adjustable, 60 A2 Bend, angle-adjustable, 60 A2 RB W 630 A2 6037156
1 piece
Add-on tee 60 A2 Add-on tee 60 A2 RAA 630 A2 6042318
1 piece
T piece 60/300 A2 T piece 60/300 A2 RT 630 A2 6038164
1 piece
Cross-over 60 A2 Cross-over 60 A2 RK 630 A2 7027505
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 300 A2 6052908
3 m
Separating retainer 60 A2 Separating retainer 60 A2 TSG 60 A2 6062084
3 m
90° Magic bend 60 A2 90° Magic bend 60 A2 RBM 90 630 A2 6041186
1 piece
Downloads

Download

EU declaration of conformity SKSMU 630 A2 / 6059728 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) SKSMU 630 A2 / 6059728 , 2.03MB , pdf

SKSMU 630 A2 / 6059728
Download