Cable tray SKS-Magic® 60, unperforated FT

Item no. 6059715 | EAN 4012195830665

3050 mm
60 mm
1.5 mm
no
zinc
Steel
Hot-dip galvanised
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 60x500x3050
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Product series SKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 29800 mm²
Usable cross-section 298 cm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 500 mm
Height 60 mm
Length 3050 mm
Width 500 mm

Loads

Support spacing 1.5 m 2,6 kN/m
Support spacing 2.0 m 1,9 kN/m
Support spacing 2.5 m 1,1 kN/m
Support spacing 3.0 m 0,55 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 19,2758 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 19,2758 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKSMU 60

Load diagram, cable tray, type SKSMU 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSMU 610 FT 3050 mm 100 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059705
3 m
SKSMU 615 FT 3050 mm 150 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059707
3 m
SKSMU 620 FT 3050 mm 200 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059709
3 m
SKSMU 630 FT 3050 mm 300 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059711
3 m
SKSMU 640 FT 3050 mm 400 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059713
3 m
SKSMU 650 FT 3050 mm 500 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059715
3 m
SKSMU 660 FT 3050 mm 600 mm 60 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059717
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set DD Magic straight connector set DD KTSMV 650 DD 6068946
1 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 500 FT 6051448
3 m
45° bend 60 FT 45° bend 60 FT RB 45 650 FT 6036140
1 piece
90° bend 60 FT 90° bend 60 FT RB 90 650 FT 6036600
1 piece
Bend, angle-adjustable, 60 FT Bend, angle-adjustable, 60 FT RB W 650 FT 6037130
1 piece
Add-on tee 60 FT Add-on tee 60 FT RAA 650 FT 6042221
1 piece
T piece 60 FT T piece 60 FT RT 650 FT 6038140
1 piece
Cross-over 60 FT Cross-over 60 FT RK 650 FT 7027419
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 500 DD 6052718
3 m
Barrier strip 60 DD Barrier strip 60 DD TSG 60 DD 6062327
3 m
90° Magic bend 60 FT 90° Magic bend 60 FT RBM 90 650 FT 6041160
1 piece
Downloads

Download

EU declaration of conformity SKSMU 650 FT / 6059715 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) SKSMU 650 FT / 6059715 , 2.03MB , pdf

SKSMU 650 FT / 6059715
Download