Cap nut cable gland, metric thread, silver grey, long, nickel-plated

Item no. 2086117 | EAN 4012195810377

no
Product description
Product description
With metric connecting thread to IEC 423, robust cap nut cable gland with large sealing area. Strain relief, wringing protection and tightness over the whole clamping area. For thicker housing wall thicknesses in conjunction with locknuts. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted sealing ring on connection thread, VDE-tested to DIN EN 50262, protection rating IP 68 at 5 bar for 1 hr.

With long connection thread.

* Prices according to DEL notation.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bend protection no
Dimension M16
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Impact-resistant no
Material Brass
Permitted temperature range, max. 100 °C
Permitted temperature range, min. -20 °C
Product series V-TEC VM
Protection rating IP68
ROHS-conformant yes
Sealing area D, max. 9 mm
Sealing area D, min. 5 mm
Sealing insert, multiple no
Strain relief option yes
Surface Nickel-plated
Thread M16 x 1,5
Thread length 10 mm
Thread type Metric
Type of seal Sealing ring
Version for Straight
WAF 17
With locknut no

Dimensions

Dimension E 19 mm
Dimension L max. 24 mm
Dimension L1 10 mm
Dimension L2 3 mm
Dimension L3 15 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0504 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0504 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Item no. Quantity SSU
V-TEC VM LM12 MS M12 x 1,5 no 2086111
50 piece
V-TEC VM LM16 MS M16 x 1,5 no 2086117
50 piece
V-TEC VM LM20 MS M20 x 1,5 no 2086123
25 piece
V-TEC VM LM25 MS M25 x 1,5 no 2086129
25 piece
V-TEC VM LM32 MS M32 x 1,5 no 2086135
10 piece
V-TEC VM LM40 MS M40 x 1,5 no 2086141
5 piece
V-TEC VM LM50 MS M50 x 1,5 no 2086147
5 piece
V-TEC VM LM63 MS M63 x 1,5 no 2086153
5 piece
V-TEC VM LM75MS1 M75 x 1,5 no 2086156
3 piece
V-TEC VM LM75MS2 M75 x 1,5 no 2086159
3 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, metric thread Locknut, metric thread 169 MS M16 2091615
100 piece
Downloads

Download

EU declaration of conformity V-TEC VM LM16 MS / 2086117 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC VM LM16 MS / 2086117
Download