Cap nut cable gland, PG thread, long, nickel-plated

Item no. 2085755 | EAN 4012195840916

no
Product description
Product description
Cable gland of cap-nut design with large sealing area, and strain relief and torsion protection for high sealing demands with long Pg connection thread to DIN 40430, for thicker housing wall thicknesses in connection with locknut.

Polyamide terminal insert.

Sealing ring of chloroprene/nitrile rubber.

O ring pre-mounted on connection thread.

Protection rating IP 68 at 5 bar: 1 hr.

Tested to DIN EN 62444.

With long connection thread.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 68
  • Thread Pg
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend protection no
Dimension PG13,5
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free no
Impact-resistant no
Material Brass
Nominal thread size 13,5
Permitted temperature range, max. 100 °C
Permitted temperature range, min. -20 °C
Protection rating IP68
Sealing area D, max. 12 mm
Sealing area D, min. 5 mm
Sealing insert, multiple no
Splittable gland no
Strain relief option yes
Surface Nickel-plated
Thread Pg 13,5
Thread length 10 mm
Thread type PG
Type of seal Sealing ring
Version for Straight
WAF 22
With locknut no

Dimensions

Dimension E 24,4 mm
Dimension L max. 25 mm
Dimension L1 10 mm
Dimension L2 3,5 mm
Dimension L3 16 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1151 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1151 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Item no. Quantity SSU
V-TEC L PG9 MS Pg 9 no 2085739
50 piece
V-TEC L PG11 MS Pg 11 no 2085747
50 piece
V-TEC L PG13 MS Pg 13,5 no 2085755
50 piece
V-TEC L PG16 MS Pg 16 no 2085763
25 piece
V-TEC L PG21 MS Pg 21 no 2085771
25 piece
V-TEC L PG29 MS Pg 29 no 2085798
10 piece
V-TEC L PG48 MS Pg 48 no 2085836
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, PG thread Locknut, PG thread 169 MS PG13.5 2091135
100 piece
Downloads

Download

EU declaration of conformity V-TEC L PG13 MS / 2085755 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC L PG13 MS / 2085755
Download