Note: This article is discontinued. You can find the current article here: 2003800 / Cavity wall device box 35

Cavity wall accessory socket

Item no. 2003426 | EAN 4012195051350

2003426 / HG 60-35
35 mm
68 mm
68 mm
20 mm
8
Product description
Product description
Cavity wall device socket. Dimensions to DIN 49073-1, for plate thickness 7–35 mm. Standard combination spacing 71 mm, option for continuous wiring using connection support for combinations between device sockets and device connection sockets, 8 break-out openings for NYM cables, data cables and pipes Ø 20 mm, device sockets can also be used as connection sockets to VDE 0606-1 with double screw fastening and screw-on cover, protection rating IP20.
According to IEC 60670-1, IEC 60670-22 and DIN 49073-1.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Flame resistant 850 °C
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Diameter 68 mm
  • Protection rating IP 20
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessory screw clearance 60 mm
Airtight no
Colour Orange
Cover Without
Cover fastening Not applicable
Device fixing Screws ,
Diameter 68 mm
Dimension Ø68mm, H35mm
Entry from rear yes
Equipment Without
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C
Floor height, min. 35 mm
for pipe diameter 20 mm
Halogen-free yes
Impact-resistant yes
Maintain electrical functions Without
Material Polypropylene
Max. Conductor cross-section 2,5 mm²
Milling hole diameter 68 mm
No. of entries 8
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Number of switch boxes 1
Product series WIN Series
Protection rating IP20
Rated voltage 400 V
ROHS-conformant yes
Sealable no
Shape Round
Suitable for plate thickness, max. 25 mm
Suitable for plate thickness, min. 7 mm
Support Without
Type of entry break-out openings for NYM cables, data cables and pipes Ø 20 mm
Type of housing penetration Pre-marking
With bolts yes
With nail strap no
With screening no

Dimensions

Height 35 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1758 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,1758 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Height Diameter Milling hole diameter for pipe diameter No. of entries Item no. Quantity SSU
HG 60-35 35 mm 68 mm 68 mm 20 mm 8 2003426
25 piece
Downloads

Download

Download

EU declaration of conformity HG 60-35 / 2003426 , 0.10MB , pdf
Download
REACH Declaration of conformity HG 60-35 / 2003426 , 0.12MB , pdf
RoHS Declaration of conformity HG 60-35 / 2003426 , 0.12MB , pdf

HG 60-35 / 2003426
Download