Ceiling bracket FT

Item no. 6363938 | EAN 4012196881536

30 mm
Product description
Product description
Suspension bracket for cable support systems.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable no
Colour zinc
Dimension B300mm
F in kN ceiling 0,35 kN
for width max. 300 mm
for width min. 300
Hole diameter 11 mm
Maintain electrical functions no
Material Steel
Material thickness 8 mm
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Suitable for metric threaded rod 10
Surface Hot-dip galvanised
Tray fastening Screw-on
Version for Suspension bracket (C clamp)

Dimensions

Dimension B 315 mm
Height 180 mm
Length 30 mm
Width 331 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,7489 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,7489 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Item no. Quantity SSU
AHB 100 FT 30 mm 127 mm 6363903
1 piece
AHB 150 FT 30 mm 181 mm 6363907
1 piece
AHB 200 FT 30 mm 231 mm 6363911
1 piece
AHB 300 FT 30 mm 331 mm 6363938
1 piece
AHB 400 FT 30 mm 431 mm 6363946
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x16 F 6406157
100 piece
Downloads

Download

EU declaration of conformity AHB 300 FT / 6363938 , 0.10MB , pdf
Download

AHB 300 FT / 6363938
Download