Ceiling hook

Item no. 3450058 | EAN 4012195304333

Product description
Product description
Ceiling hook with rolled wood screw thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,15 kN
Dimension 3,9x50mm
hook diameter 16 mm
Material Steel
Material diameter 3,9 mm
Plastic-covered no
Product series Bolts and hooks
ROHS-conformant yes
Surface Electrogalvanised
Thread length 20 mm

Dimensions

Dimension L 50 mm
Dimension L1 20 mm
Length 50 mm
All types

All types

Types Length Breaking load Item no. Quantity SSU
915 3.9x50 G 50 mm 0.15 kN 3450058
100 piece
915 3.9x60 G 60 mm 0.15 kN 3450066
100 piece
915 3.9x70 G 70 mm 0.15 kN 3450074
100 piece
915 3.9x80 G 80 mm 0.15 kN 3450082
100 piece
915 3.9x90 G 90 mm 0.15 kN 3450090
100 piece
915 3.9x100 G 100 mm 0.15 kN 3450104
100 piece
915 4.3x120 G 120 mm 0.2 kN 3450120
100 piece
Downloads

Download

915 3.9x50 G / 3450058
Download