Ceiling hook

Item no. 3470210 | EAN 4012195309314

Product description
Product description
Ceiling hook M6 x 95 mm
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,8 kN
Dimension M6x95mm
hook diameter 16 mm
Material Steel
Plastic-covered no
Product series Bolts and hooks
ROHS-conformant yes
Surface Electrogalvanised
Thread M6
Thread length 55 mm

Dimensions

Dimension d Ø 5,2 mm
Dimension L 55 mm
Length 95 mm
All types

All types

Types Length Breaking load Thread Item no. Quantity SSU
867 M5X125 G 125 mm 0.4 kN M5 3470148
100 piece
867 M6X 95 G 95 mm 0.8 kN M6 3470210
100 piece
867 M6X125 G 125 mm 0.8 kN M6 3470237
100 piece
Downloads

Download

867 M6X 95 G / 3470210
Download