Note: This article is discontinued. You can find the current article here: 1488601 / Ceiling profile clamp, with threaded bolt

Ceiling profile clamp - CPC

Item no. 1483991 | EAN 4012196503070

Product description
Product description
Ceiling profile clamp with threaded bolt
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Breaking load 0,22 kN
Dimension M6x11mm
Material Steel
Product series Support clamp
ROHS-conformant yes
Surface Zinc slat
Thread M6 x 11mm
Thread metric 6
All types

All types

Types Thread Item no. Quantity SSU
CPC M6x11 M6 x 11mm 1483991
100 piece
CPC M6x16 M6 x 16 mm 1483993
100 piece
CPC M6x25 M6 x 25 mm 1483995
100 piece
Downloads

Download

CPC M6x11 / 1483991
Download