Centre suspension mesh cable tray FT

Item no. 6015224 | EAN 4012195649786

65 mm
40 mm
zinc
Product description
Product description
Two-part centre suspension of mesh cable trays.

When filling with cables, please ensure an even distribution. The maximum recommended mesh cable tray width is 200 mm.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Centre suspension of cable trays
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • Mesh cable tray, slant height 35 mm
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Adjustable no
Colour zinc
Dimension 60x40
Hole diameter 7 mm
Maintain electrical functions no
Material Steel
ROHS-conformant yes
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Hot-dip galvanised
Version for Suspended

Dimensions

Height 6,5 mm
Length 65 mm
Width 40 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,197 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,197 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-21T00:00:00.000+0200
All types

All types

Types Length Width Hole diameter Colour Item no. Quantity SSU
GMA M6 FT 65 mm 40 mm 7 mm zinc 6015224
25 piece
GMA M8 FT 65 mm 40 mm 9 mm zinc 6015243
25 piece
GMA M10 FT 65 mm 40 mm 11 mm zinc 6015255
25 piece
Downloads

Download

EU declaration of conformity GMA M6 FT / 6015224 , 0.10MB , pdf
Download
REACH Declaration of conformity GMA M6 FT / 6015224 , 0.13MB , pdf

GMA M6 FT / 6015224
Download