Chipboard screw, with Torx, panhead, stainless steel

Item no. 3191002 | EAN 4012196621408

Product description
Product description
Stainless steel wood screw with lens head and Torx drive for fastenings in interior and exterior areas.
Areas of use: Wood, chipboard, plasterboard panels and plastic anchors.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Torx screw
Technical data

Technical data

Diameter 3,5 mm
Dimension 3,5x40mm
Drive size TX 15
Hardened no
Head diameter 7 mm
Head shape Panhead
Material Stainless steel
Product series Bolts and hooks
ROHS-conformant yes
Screw system Torx
Surface Bright, treated
Two-compartment no

Dimensions

Dimension D 3,5 mm
Dimension L 40 mm
Length 40 mm
All types

All types

Types Head diameter Dimension D Dimension L Item no. Quantity SSU
OTSP 3,5x30 A4 7 mm 3.5 mm 30 mm 3191000
100 piece
OTSP 3,5x40 A4 7 mm 3.5 mm 40 mm 3191002
100 piece
OTSP 4,0x25 A4 8 mm 4 mm 25 mm 3191006
100 piece
OTSP 4,0x30 A4 8 mm 4 mm 30 mm 3191008
100 piece
OTSP 4,0x40 A4 8 mm 4 mm 40 mm 3191010
100 piece
OTSP 4,0x50 A4 8 mm 4 mm 50 mm 3191012
100 piece
OTSP 4,5x30 A4 9 mm 4.5 mm 30 mm 3191016
100 piece
OTSP 4,5x40 A4 9 mm 4.5 mm 40 mm 3191018
100 piece
OTSP 4,5x50 A4 9 mm 4.5 mm 50 mm 3191020
100 piece
OTSP 5,0x40 A4 10 mm 5 mm 40 mm 3191024
100 piece
OTSP 5,0x60 A4 10 mm 5 mm 60 mm 3191028
100 piece
OTSP 6,0x40 A4 12 mm 6 mm 40 mm 3191032
100 piece
OTSP 6,0x50 A4 12 mm 6 mm 50 mm 3191034
100 piece
OTSP 6,0x60 A4 12 mm 6 mm 60 mm 3191036
100 piece
Downloads

Download

OTSP 3,5x40 A4 / 3191002
Download