Note: This article is discontinued.

Clamping angle KWH A2

Item no. 6355358 | EAN 4012196195312

5.7 kN
Product description
Product description
Clamping angle, with hammer-head bolt, type KWH, for fixing in the profile rail, type CPS 5.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bolt M12 x 60
Dimension 60x50
F in kN 5,7 kN
Height 25 mm
Material Stainless steel
Surface Bright, treated
Thread metric 12
All types

All types

Types Height F in kN Item no. Quantity SSU
KWH 5 A2 5 mm 5.7 kN 6355307
5 Pair
KWH 10 A2 10 mm 5.7 kN 6355315
5 Pair
KWH 15 A2 15 mm 5.7 kN 6355323
5 Pair
KWH 20 A2 20 mm 5.7 kN 6355331
5 Pair
KWH 25 A2 25 mm 5.7 kN 6355358
5 Pair
Downloads

Download

EU declaration of conformity KWH 25 A2 / 6355358 , 0.11MB , pdf
Download
REACH Declaration of conformity KWH 25 A2 / 6355358 , 0.12MB , pdf

Download
Download

KWH 25 A2 / 6355358
Download