Clamping piece LKS 40 FT

Item no. 6221084 | EAN 4012196164592

6221084 / LKS 40 FT
6 mm
Steel
Hot-dip galvanised
Product description
Product description
Hold-down clamp for fastening cable ladders.

Fastening on brackets, type MWA 12, AW 15, AW 30 and AW 55, using the supplied FRS M6 x 20 fastening bolt.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour zinc
Dimension 40x22
Material Steel
ROHS-conformant yes
Surface Hot-dip galvanised

Dimensions

Height 6 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0615 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0615 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Height Material Surface Item no. Quantity SSU
LKS 40 FT 6 mm Steel Hot-dip galvanised 6221084
10 piece
Downloads

Download

EU declaration of conformity LKS 40 FT / 6221084 , 0.10MB , pdf
Download
REACH Declaration of conformity LKS 40 FT / 6221084 , 0.12MB , pdf

Download

LKS 40 FT / 6221084
Download