Closed FireBox T250, empty

Item no. 7205784 | EAN 4012196820252

IP66
Pastel orange; RAL 2003
Product description
Product description
Unequipped, closed connection or junction box for free termination with ceramic terminals and cable glands. Dimension A states the available support rail length for the wiring terminals. Sufficiently large wiring compartment through diagonally arranged support rail. Fastening on easily accessible external flaps made of stainless steel. Approved for cable systems that maintain the electrical function according to DIN 4102 Part 12 with the classes E30, E60 and E90.
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
  • Protection rating IP 66
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Dimensions

Clear internal dimensions 225x173x86 mm
CO2 Footprint (GWP) Cradle-to-Gate 4,7475 kg CO2e / 1 Piece
Colour Pastel orange; RAL 2003
Cover Not transparent
Cover fastening Screwed
Dimension 240x190x95
Dimension A 286 mm
Dimension B 190 mm
Dimension H 95 mm
Dimension L 240 mm
Dimension L1 250 mm
Dimension L2 270 mm
Entry from rear no
Equipment Support rail
Halogen-free yes
Height 95 mm
Length 240 mm
Maintain electrical functions E 90
Material Polypropylene
Nominal cross-section, max. 16 mm²
Nominal cross-section, min. 0,5 mm²
Protection rating IP66
Sealable no
Width 190 mm
with lid yes
With screening no
All types

All types

Types Clear internal dimensions Protection rating Colour Item no. Quantity SSU
T100E 0VA 136x102x57 mm IP66 Pastel orange; RAL 2003 7205780
1 piece
T160E 0VA 176x135x67 mm IP66 Pastel orange; RAL 2003 7205782
1 piece
T250E 0VA 225x173x86 mm IP66 Pastel orange; RAL 2003 7205784
1 piece
T350E 0VA 267x182x110 mm IP66 Pastel orange; RAL 2003 7205786
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Ceramic terminal, single Ceramic terminal, single TK 16 7205706
5 piece
Ceramic terminal, double Ceramic terminal, double TK 16-2 7205707
5 piece
Fuse holder for FireBox T series Fuse holder for FireBox T series TE-FH 520 7205570
1 piece
Cable gland with locknut as a set Cable gland with locknut as a set V-TEC VM20+ OR 7205660
10 piece
Cable gland with locknut as a set Cable gland with locknut as a set V-TEC VM25+ OR 7205663
10 piece
Cable gland with locknut as a set Cable gland with locknut as a set V-TEC VM32+ OR 7205666
10 piece
Cable gland with locknut as a set Cable gland with locknut as a set V-TEC VM40+ OR 7205669
10 piece

Mounting accessories

Products Types Item no. Quantity SSU
Mounting plate for FireBox T series, front side Mounting plate for FireBox T series, front side MP-T6-F 7205790
1 piece
Mounting plate for FireBox T series, rear side Mounting plate for FireBox T series, rear side MP-T6-B 7205792
1 piece
Downloads

Download

EU declaration of conformity T250E 0VA / 7205784 , 0.11MB , pdf
Download
REACH Declaration of conformity T250E 0VA / 7205784 , 0.13MB , pdf

T250E 0VA / 7205784
Download