Note: This article is discontinued.

Coaxial protection device for BNC connection: male/male

Item no. 5093260 | EAN 4012195391098

1
130 V
185 V
BNC
Product description
Product description
Coaxial data cable protection devices

• Basic protection
• High pulsed current carrying capacity 2 x 2.5 kA (10/350 µs)
• Simple installation (adapter plug), m = plug/f = female connector
• Various plug combinations
• With BNC connector
• Optimised transmission behaviour
• Including OBO M25 Quick clip for simple installation
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Transition from LPZ 0 to LPZ 2
  • Installation electrotechnical expertise
Technical data

Technical data

Arrestor monitoring no
Capacity (wire-earth) <20 pF
Capacity (wire-wire) <40 pF
Cut-off frequency 2200 MHz
Dimension 130V
Explosion-tested version no
Impulse durability wire-earth C2: 10 kV / 5 kA (8/20µs)
Impulse durability wire-wire C2: 10 kV / 5 kA (8/20µs)
Insertion loss ≤0,95 dB
Insulation resistance >1 GΩ
Kategorie Type 1+2 / D1+C2
Lightning impulse current 2,5 kA
Lightning protection zone LPZ 0→2
Maximum continuous voltage AC 130 V
Maximum continuous voltage DC 185 V
Nominal load current AC 7 A
Nominal load current DC 10 A
Number of poles 1
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Plug-in system BNC
Protection level <800 V
Protection level wire-earth <800 V
Protection level wire-wire <800 V
Protection rating IP40
Return loss ≥14 dB
Screening Direct
Shielding connection available yes
Signalling on device None
SPD to IEC 61643-21 Class I+II / D1+C2
Telecommunications contact no
Testing standard IEC 61643-21
Total discharge current (10/350) D1: 5 kA
Total discharge current (8/20) 10 kA
Wave resistance 50 Ω
All types

All types

Types Number of poles Maximum continuous voltage AC Maximum continuous voltage DC Plug-in system Item no. Quantity SSU
DS-BNC W/W 1 130 V 185 V BNC 5093236
1 piece
DS-BNC M/W 1 130 V 185 V BNC 5093252
1 piece
DS-BNC M/M 1 130 V 185 V BNC 5093260
1 piece
Downloads

Download

Download

EU declaration of conformity DS-BNC M/M / 5093260 , 0.11MB , pdf
Download

DS-BNC M/M / 5093260
Download