Collecting clamp Grip 10, plastic

Item no. 2205384 | EAN 4012196773589

10
Product description
Product description
Collection clamp for general use with fastening holes of Ø 6 mm, suitable for wall and ceiling mounting. The moulded fastening element can be fastened using knock-in anchors or a gas pressure nail gun. The recommended fastening spacing when assigned fully is 50 to 60 cm.
Capacity:
2031/ 10 max. 10 cables NYM 3 x 1.5 mm²
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • OBO Grip, wall routing type
  • OBO Grip, ceiling routing type
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
Technical data

Technical data

Breaking load 0,32 kN
Colour Light grey; RAL 7035
Dimension 10x NYM3x1,5
Flame-resistant version no
Halogen-free yes
Maintain electrical functions no
Material Polypropylene
No. of conductors NYM 3 x 1.5 10
Product series GRIP Series
ROHS-conformant yes
With anchor no

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0507 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0507 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-09-26T00:00:00.000+0200
All types

All types

Types No. of conductors NYM 3 x 1.5 Item no. Quantity SSU
2031 10 10 2205380
50 piece
2031 10 SP 10 2205384
100 piece
Downloads

Download

EU declaration of conformity 2031 10 SP / 2205384 , 0.10MB , pdf
Download

2031 10 SP / 2205384
Download