Combination nut A4

Item no. 6408970 | EAN 4012196078615

Product description
Product description
Combination nut with washer based on EN 1661.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Colour stainless steel
Dimension M6
Halogen-free yes
Left thread no
Material Stainless steel 1.4401
Nut version Nut
ROHS-conformant yes
Screw system nut Hexagon head
Self-locking yes
Thread M6
Thread metric 6
Thread type Metric
Thread, imperial 1/4"
WAF 10

Dimensions

Dimension d 6 mm
Dimension h 6 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0166 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0166 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension d Dimension h WAF Item no. Quantity SSU
KM M8 A4 8 mm 8 mm 13 6408920
100 piece
KM M10 A4 10 mm 10 mm 15 6408930
100 piece
KM M12 A4 12 mm 12 mm 18 6408940
100 piece
KM M6 A4 6 mm 6 mm 10 6408970
100 piece
Downloads

Download

KM M6 A4 / 6408970
Download