Combination nut A5

Item no. 6408922 | EAN 4012195910978

Product description
Product description
Combination nut with washer based on EN 1661.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Dimension M8
Halogen-free yes
Left thread no
Material Stainless steel 1.4529
Nut version Nut
ROHS-conformant yes
Screw system nut Hexagon head
Self-locking yes
Thread M8
Thread metric 8
Thread type Metric
Thread, imperial 5/16"
WAF 13

Dimensions

Dimension d 8 mm
Dimension h 8 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0385 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0385 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Dimension d Dimension h WAF Item no. Quantity SSU
KM M8 A5 8 mm 8 mm 13 6408922
100 piece
KM M10 A5 10 mm 10 mm 17 6408932
100 piece
KM M6 A5 6 mm 6 mm 10 6408972
100 piece
Downloads

Download

KM M8 A5 / 6408922
Download