Cone cable gland, PG thread, cutting ring, nickel-plated

Item no. 2082543 | EAN 4012195187691

Product description
Product description
Cable gland with hexagonal intermediate connector, shape C4, to DIN 46320 with Pg connection thread to DIN 40430.

Pressure rings made of electrogalvanised and transparently passivated steel.

NR/SBR sealing ring.

Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.

With cutting ring.

* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 54
  • Protection rating IP 65
  • Thread Pg
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bend protection no
Dimension PG16
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Impact-resistant no
Material Brass
Product series Threaded connection accessories
Protection rating IP54
ROHS-conformant Exempt
Sealing area D, max. 15,5 mm
Sealing area D, min. 7,5 mm
Sealing insert, multiple no
Strain relief option no
Surface Nickel-plated
Thread Pg 16
Thread length 6,5 mm
Thread type PG
Type of seal Cuttable sealing ring
WAF 1 24 mm
WAF 2 22 mm
With locknut no

Dimensions

Dimension E 26,7 mm
Dimension L 19 mm
Dimension L max. 19 mm
Dimension L1 6,5 mm
Dimension L2 13,5 mm
Dimension L3 3 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0889 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,0889 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Item no. Quantity SSU
162 MS PG11 Pg 11 2082500
50 piece
162 MS PG 9 Pg 9 2082519
50 piece
162 MS PG13.5 Pg 13,5 2082527
50 piece
162 MS PG16 Pg 16 2082543
25 piece
162 MS PG21 Pg 21 2082578
25 piece
162 MS PG29 Pg 29 2082594
10 piece
162 MS PG36 Pg 36 2082616
10 piece
162 MS PG 7 Pg 7 2082620
50 piece
162 MS PG42 Pg 42 2082624
5 piece
162 MS PG48 Pg 48 2082632
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, PG thread Locknut, PG thread 169 MS PG16 2091151
100 piece
Downloads

Download

EU declaration of conformity 162 MS PG16 / 2082543 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

162 MS PG16 / 2082543
Download