Cone cable gland, PG thread, light grey

Item no. 2036487 | EAN 4012195173113

Product description
Product description
Standard cable gland, shape A, to DIN 46320 with simple NR/SBR sealing ring.
PG connection thread in accordance with DIN 40430.
Protection rating: with connection thread sealing ring IP65, without connection thread sealing ring IP54.
Note: Only tighten polystyrene cable glands lightly due to the risk of stress crack formation.
Shock-resistant
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 54
  • Protection rating IP 65
  • Thread Pg
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend protection no
Colour Light grey; RAL 7035
Dimension PG48
explosion-proof no
Fibre-glass reinforced no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Impact-resistant no
Material Polystyrene
Nominal thread size 48
Product series V-TEC
Protection rating IP65
ROHS-conformant yes
Sealing area D, max. 44 mm
Sealing area D, min. 37 mm
Sealing insert, multiple no
Splittable gland no
Strain relief option no
Thread Pg 48
Thread length 14 mm
Thread type PG
Type of seal Sealing ring
Version for Straight
WAF 1 65 mm
WAF 2 60 mm
With locknut no

Dimensions

Dimension D1 44 mm
Dimension D2 74 mm
Dimension D3 50 mm
Dimension D4 45,5 mm
Dimension G Pg48 mm
Dimension L max. 48 mm
Dimension L1 14 mm
Dimension L2 27 mm
Dimension L3 9 mm
Dimension L4 18,5 mm
Height 60 mm
Length 70 mm
Width 74 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3211 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,3211 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Item no. Quantity SSU
106 PG7 Pg 7 2036061
50 piece
106 PG9 Pg 9 2036096
50 piece
106 PG11 Pg 11 2036118
50 piece
106 PG13.5 Pg 13,5 2036134
50 piece
106 PG16 Pg 16 2036169
50 piece
106 PG21 Pg 21 2036215
50 piece
106 PG29 Pg 29 2036290
10 piece
106 PG36 Pg 36 2036363
10 piece
106 PG42 Pg 42 2036428
5 piece
106 PG48 Pg 48 2036487
5 piece
Downloads

Download

EU declaration of conformity 106 PG48 / 2036487 , 0.10MB , pdf
Download
REACH Declaration of conformity 106 PG48 / 2036487 , 0.12MB , pdf
RoHS Declaration of conformity 106 PG48 / 2036487 , 0.12MB , pdf

106 PG48 / 2036487
Download