Cone cable gland, PG thread, strain relief, nickel-plated

Item no. 2046113 | EAN 4012195181934

Product description
Product description
Cable gland with centrically acting transverse clip strain relief in the pressure screw, bend protection of movable cables through strongly rounded pressure screw.
With Pg connection thread to DIN 40430.
Pressure rings made of electrogalvanised and transparently passivated steel.
NR/SBR sealing ring.
Protection rating: with connection thread sealing ring IP 65, without connection thread sealing ring IP 54.
With hexagonal intermediate support (similar to shape C 4 to DIN 46320).
* Prices according to DEL notation.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 54
  • Protection rating IP 65
  • Thread Pg
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Bend protection no
Dimension PG11
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Impact-resistant no
Material Brass
Product series Threaded connection accessories
Protection rating IP54
ROHS-conformant Exempt
Sealing area D, max. 10 mm
Sealing area D, min. 8 mm
Sealing insert, multiple no
Strain relief option yes
Surface Nickel-plated
Thread Pg 11
Thread length 6 mm
Thread type PG
Type of seal Sealing ring
WAF 20
WAF 1 20 mm
WAF 2 22 mm
With locknut no

Dimensions

Dimension E 24,5 mm
Dimension L max. 25 mm
Dimension L1 6 mm
Dimension L2 11 mm
Dimension L3 11,3 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1177 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1177 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Item no. Quantity SSU
159 MS PG 7 Pg 7 2046075
50 piece
159 MS PG 9 Pg 9 2046091
50 piece
159 MS PG11 Pg 11 2046113
50 piece
159 MS PG13.5 Pg 13,5 2046121
50 piece
159 MS PG16 Pg 16 2046164
25 piece
159 MS PG21 Pg 21 2046210
25 piece
159 MS PG29 Pg 29 2046296
10 piece
159 MS PG36 Pg 36 2046369
5 piece
159 MS PG42 Pg 42 2046423
5 piece
159 MS PG48 Pg 48 2046482
4 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, PG thread Locknut, PG thread 169 MS PG11 2091119
100 piece
Downloads

Download

EU declaration of conformity 159 MS PG11 / 2046113 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

159 MS PG11 / 2046113
Download