Note: This article is discontinued. You can find the current article here: 7400996 / Connection shackle, conductive, for EÜK-2

Connection shackle, height 28 mm

Item no. 7400972 | EAN 4012195432968

28 mm
Product description
Product description
Duct connectors for conductive mounting of screed-covered underfloor installation duct.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • gas-/battery-actuated setting tool
Technical data

Technical data

Dimension 50x350x28
Dimension a 350 mm
Dimension h 28 mm
Duct height, min. 28 mm
Floor plate yes
Height 28 mm
Material Steel
Seal installation option no
Suitable for expansion joint yes
Surface Strip galvanized
Version for Strap
Width 350 mm
With equipotential bonding yes
All types

All types

Types Width Duct height, min. Item no. Quantity SSU
VL 19028E 190 mm 28 mm 7400960
1 piece
VL 25028E 250 mm 28 mm 7400966
1 piece
VL 35028E 350 mm 28 mm 7400972
1 piece
Downloads

Download

EU declaration of conformity VL 35028E / 7400972 , 0.11MB , pdf
Download
REACH Declaration of conformity VL 35028E / 7400972 , 0.12MB , pdf

No invitation to tender text is available for this product.