Connection sleeve V2A

Item no. 6410162 | EAN 4012196043682

Product description
Product description
Connection sleeve with continuous internal thread.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Continuous thread yes
Dimension M10x30mm
Hexagonal yes
Material Stainless steel 1.4301
Product series Bolts and hooks
ROHS-conformant yes
Shape Hexagonal
Surface Bright, treated
Thread M10
WAF 17

Dimensions

Dimension 1, metric 10
Dimension 2, metric 10
Dimension L 30 mm
Length 30 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2881 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2881 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length WAF Thread Item no. Quantity SSU
CSTR M8 A2 24 mm 13 M8 6410154
50 piece
CSTR M10 A2 30 mm 17 M10 6410162
50 piece
Downloads

Download

CSTR M10 A2 / 6410162
Download