Construction set for 90° angle to left, height 40−150 mm

Item no. 7423952 | EAN 4012195651307

Product description
Product description
For the construction-side creation of a trunking junction as a 90° angle, T-piece or crossing. A flushfloor end cover is also required for the creation of a 90° angle (order separately). Suitable for the OKA-G and OKA-W trunking systems.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Cover fastening, locking no
Decouplable no
Duct height, min. 40 mm
Floor plate no
Function Branch
Height-adjustment range, max. 110 mm
Installation opening for on-floor tank no
Material Steel
Minimum screed height 40
Mounting opening cover no
Product series OKA Series
Removable cover no
ROHS-conformant Exempt
Seal installation option no
Suitable for expansion joint no
Suitable for flushfloor, open underfloor trunking no
Suitable for screed-covered underfloor ducts no
Suitable for screed-flush closed underfloor ducts no
Surface Strip galvanised
Trunking height, max. 150 mm
With connection opening no
With equipotential bonding no
With overhang yes
With separating retainer no

Dimensions

Length 360 mm
Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,8611 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 5,8611 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
OKA-G20040150FBL 200 mm 7423950
1 piece
OKA-G30040150FBL 300 mm 7423952
1 piece
OKA-G40040150FBL 400 mm 7423954
1 piece
OKA-G50040150FBL 500 mm 7423956
1 piece
OKA-G60040150FBL 600 mm 7423958
1 piece
Downloads

Download

EU declaration of conformity OKA-G30040150FBL / 7423952 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.