Control T piece without thread

Item no. 2047590 | EAN 4012195957812

Product description
Product description
Die-cast aluminium T piece, for mounting in pipe sections as a junction.

Removable cover for easier cable routing and later checking.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Protection rating IP 54
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Brushed surface no
Dimension Ø25mm
Halogen-free no
Material Cast aluminium
Polished surface no
Product series Metal pipes
ROHS-conformant yes
Size 25
Version for Connector

Dimensions

Dimension D 75 mm
Dimension L 115 mm
Dimension l 25 mm
Length 115 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,8528 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,8528 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Dimension D Dimension L Size Item no. Quantity SSU
SKT16W ALU 47.5 mm 72 mm 16 2047588
5 piece
SKT20W ALU 65 mm 102 mm 20 2047589
5 piece
SKT25W ALU 75 mm 115 mm 25 2047590
5 piece
SKT32W ALU 96 mm 156 mm 32 2047591
4 piece
SKT40W ALU 96 mm 156 mm 40 2047592
4 piece
SKT50W ALU 124.5 mm 194 mm 50 2047593
2 piece
Downloads

Download

EU declaration of conformity SKT25W ALU / 2047590 , 0.11MB , pdf
Download

SKT25W ALU / 2047590
Download