Corner extension piece 160 A2

Item no. 6098868 | EAN 4012195696346

Product description
Product description
Corner extension piece for wide span cable trays and ladders with a side height of 160 mm. Including fastening material.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Wide span cable tray, side height, 110 mm
  • Wide span cable ladder, side height 110 mm
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour stainless steel
Connector version Without connectors
Dimension 160
Maintain electrical functions no
Material Stainless steel 1.4301
Rustproof steel, pickled no
Surface Bright, treated
Type of connector, cable support system Screwed

Dimensions

Dimension h 160 mm
Height 160 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 36,0516 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 36,0516 kg CO₂e
Declared Unit (LCA) Units
Declared Unit Quantity (LCA) 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
WEAS 160 A2 6098868
1 piece
Downloads

Download

EU declaration of conformity WEAS 160 A2 / 6098868 , 0.11MB , pdf
Download

Download

WEAS 160 A2 / 6098868
Download