Coupling GA-KUP90

Item no. 6279704 | EAN 4012195770022

6279704 / GA-KUP90
120 mm
Product description
Product description
Joint connector for connecting the bases of Rapid 80 GA aluminium device installation trunking.

The scope of delivery of a coupling includes 2 connection plates.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,3805 kg CO2e / 2 Piece
Colour stainless steel
Dimension 84x120
Halogen-free yes
Length 120 mm
Material Stainless steel 1.4301
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Trunking depth 90 mm
Type coupling
Version for Universal
Width 84 mm
With equipotential bonding yes
All types

All types

Types Length Item no. Quantity SSU
GA-KUP90 120 mm 6279704
1 PU
Downloads

Download

EU declaration of conformity GA-KUP90 / 6279704 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.