Coupling GS-KUP90

Item no. 6277294 | EAN 4012195700852

6277294 / GS-KUP90
120 mm
Product description
Product description
Coupling for connecting the trunking bases. This creates the equipotential bonding between the trunking bases.

The scope of delivery of a coupling includes 2 connection plates.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,4365 kg CO2e / 2 Piece
Colour stainless steel
Dimension 90x120
Halogen-free yes
Length 120 mm
Material Stainless steel 1.4301
Permitted temperature range, max. 60 °C
Permitted temperature range, min. -25 °C
Protection rating IP30
Protection rating IK code IK10
Trunking depth 90 mm
Type coupling
Version for Universal
Width 90 mm
With equipotential bonding yes
All types

All types

Types Length Item no. Quantity SSU
GS-KUP90 120 mm 6277294
1 PU
Downloads

Download

EU declaration of conformity GS-KUP90 / 6277294 , 0.10MB , pdf
Download
REACH Declaration of conformity GS-KUP90 / 6277294 , 0.12MB , pdf
RoHS Declaration of conformity GS-KUP90 / 6277294 , 0.12MB , pdf

No invitation to tender text is available for this product.