Cover, 90° bend FS

Item no. 6036908 | EAN 4012197405700

Product description
Product description
Cover for 90° bend fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash lock and through attachment of the section cover. Suitable for all side heights.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 5,8718 kg CO2e / 1 Piece
Colour zinc
Dimension B400mm
Dimension B 400 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 1 St.
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanized
Width 400 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
RBD 90 100 FS 100 mm 0.75 mm 6036900
1 piece
RBD 90 150 FS 150 mm 0.75 mm 6036902
1 piece
RBD 90 200 FS 200 mm 0.75 mm 6036904
1 piece
RBD 90 300 FS 300 mm 0.75 mm 6036906
1 piece
RBD 90 400 FS 400 mm 1 mm 6036908
1 piece
RBD 90 500 FS 500 mm 1 mm 6036910
1 piece
RBD 90 600 FS 600 mm 1 mm 6036912
1 piece
Downloads

Download

EU declaration of conformity RBD 90 400 FS / 6036908 , 0.10MB , pdf
Download

Download
Download

RBD 90 400 FS / 6036908
Download