Cover, angle-adjustable bend DD

Item no. 6037544 | EAN 4012197407650

Product description
Product description
Cover for angle-adjustable bend fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening with pre-mounted sash locks and through attachment of the section cover. Suitable for all side heights.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend (angle) Adjustable
Change of direction Horizontal
CO2 Footprint (GWP) Cradle-to-Gate 2,0378 kg CO2e / 1 Piece
Colour zinc
Dimension B100mm
Dimension B 200 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 2 St.
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 0,75 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Width 200 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
RBD W 100 DD 100 mm 0.75 mm 6037540
1 piece
RBD W 150 DD 150 mm 0.75 mm 6037542
1 piece
RBD W 200 DD 200 mm 0.75 mm 6037544
1 piece
RBD W 300 DD 300 mm 0.75 mm 6037546
1 piece
RBD W 400 DD 400 mm 1 mm 6037548
1 piece
RBD W 500 DD 500 mm 1 mm 6037550
1 piece
RBD W 600 DD 600 mm 1 mm 6037552
1 piece
Downloads

Download

EU declaration of conformity RBD W 200 DD / 6037544 , 0.11MB , pdf
Download

Download
Download

RBD W 200 DD / 6037544
Download