Note: This article is discontinued.

Cover for 45° bend A4

Item no. 7133992 | EAN 4012195866527

7133992 / DFB 45 500 A4
500 mm
1.25 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B500mm
Dimension B 500 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Stainless steel 1.4571
Plate thickness 0,05 in
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 500 mm
Width 20 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 45 500 A4 500 mm 1.25 mm 7133992
1 piece
Downloads

Download

EU declaration of conformity DFB 45 500 A4 / 7133992 , 0.10MB , pdf
Download

DFB 45 500 A4 / 7133992
Download