Note: This article is discontinued. You can find the current article here: 6036450 / Cover, 45° bend DD

Cover for 45° bend DD

Item no. 7131828 | EAN 4012196252671

1 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B100mm
Dimension B 100 mm
Dimension H 15 mm
Fastening type Sash lock
Height 35 mm
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 3 St.
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip
Width 4 in
Width 100 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 45 100 DD 100 mm 1 mm 7131828
1 piece
DFB 45 150 DD 150 mm 1 mm 7131836
1 piece
DFB 45 200 DD 200 mm 1 mm 7131844
1 piece
DFB 45 300 DD 300 mm 1 mm 7131860
1 piece
Downloads

Download

EU declaration of conformity DFB 45 100 DD / 7131828 , 0.10MB , pdf
Download

DFB 45 100 DD / 7131828
Download