Note: This article is discontinued. You can find the current article here: 6036460 / Cover, 45° bend DD

Cover for 45° bend DD

Item no. 7131887 | EAN 4012196252916

1.25 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckle.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B500mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Number of turn buckles 5 St.
Plate thickness 1,25 mm
Plate thickness 0,05 in
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 500 mm
Dimension H 15 mm
Dimension R 148 mm
Width 500 mm
Width 20 in
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 45 400 DD 400 mm 1.25 mm 7131879
1 piece
DFB 45 500 DD 500 mm 1.25 mm 7131887
1 piece
DFB 45 600 DD 600 mm 1.25 mm 7131909
1 piece
Downloads

Download

EU declaration of conformity DFB 45 500 DD / 7131887 , 0.10MB , pdf
Download

DFB 45 500 DD / 7131887
Download