Note: This article is discontinued.

Cover for 45° Magic bend A2

Item no. 7138430 | EAN 4012195928942

7138430 / DFBM 45 100 A2
100 mm
1.25 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B=100mm
Dimension B 100 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Stainless steel 1.4301
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 100 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 45 100 A2 100 mm 1.25 mm 7138430
1 piece
Downloads

Download

EU declaration of conformity DFBM 45 100 A2 / 7138430 , 0.10MB , pdf
Download

Download

DFBM 45 100 A2 / 7138430
Download