Note: This article is discontinued. You can find the current article here: 6036402 / Cover, 45° bend FS

Cover for 45° Magic bend FS

Item no. 7138362 | EAN 4012195928768

1.25 mm
Product description
Product description
Cover for 45° bend with pre-mounted turn buckles.

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 45°
Change of direction Horizontal
Dimension B=150mm
Dimension B 150 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,05 in
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised
Width 6 in
Width 150 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 45 150 FS 150 mm 1.25 mm 7138362
1 piece
DFBM 45 300 FS 300 mm 1.25 mm 7138366
1 piece
DFBM 45 400 FS 400 mm 1.25 mm 7138368
1 piece
DFBM 45 500 FS 500 mm 1.25 mm 7138370
1 piece
DFBM 45 600 FS 600 mm 1.25 mm 7138372
1 piece
Downloads

Download

EU declaration of conformity DFBM 45 150 FS / 7138362 , 0.10MB , pdf
Download

Download

DFBM 45 150 FS / 7138362
Download