Cover for 90° bend RU FS

Item no. 7129747 | EAN 4012196626359

0.7 mm
Product description
Product description
Cover for 90° bend

The cover can be used with fittings of all side heights.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Colour zinc
Dimension B400mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,7 mm
ROHS-conformant yes
Rustproof steel, pickled no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised

Dimensions

Dimension B 400 mm
Width 400 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFB 90 100 FS RU 100 mm 0.7 mm 7129741
1 piece
DFB 90 150 FS RU 150 mm 0.7 mm 7129742
1 piece
DFB 90 200 FS RU 200 mm 0.7 mm 7129743
1 piece
DFB 90 300 FS RU 300 mm 0.7 mm 7129745
1 piece
DFB 90 400 FS RU 400 mm 0.7 mm 7129747
1 piece
DFB 90 500 FS RU 500 mm 0.7 mm 7129749
1 piece
DFB 90 600 FS RU 600 mm 0.7 mm 7129751
1 piece
Downloads

Download

Download

EU declaration of conformity DFB 90 400 FS RU / 7129747 , 0.10MB , pdf
Download

DFB 90 400 FS RU / 7129747
Download