Note: This article is discontinued. You can find the current article here: 6036976 / Cover, 90° bend A2

Cover for 90° Magic bend A2

Item no. 7138576 | EAN 4012195929291

1.25 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension B=300mm
Dimension B 300 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Stainless steel
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 300 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 90 100 A2 100 mm 1.25 mm 7138570
1 piece
DFBM 90 150 A2 150 mm 1.25 mm 7138572
1 piece
DFBM 90 200 A2 200 mm 1.25 mm 7138574
1 piece
DFBM 90 300 A2 300 mm 1.25 mm 7138576
1 piece
DFBM 90 400 A2 400 mm 1.25 mm 7138578
1 piece
DFBM 90 500 A2 500 mm 1.25 mm 7138580
1 piece
DFBM 90 600 A2 600 mm 1.25 mm 7138582
1 piece
Downloads

Download

EU declaration of conformity DFBM 90 300 A2 / 7138576 , 0.10MB , pdf
Download

Download

DFBM 90 300 A2 / 7138576
Download