Note: This article is discontinued. You can find the current article here: 6036994 / Cover, 90° bend A4

Cover for 90° Magic bend A4

Item no. 7138598 | EAN 4012195929376

1.25 mm
Product description
Product description
Cover for 90° bend with pre-mounted turn buckles.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 35 mm
  • Cable tray, side height 60 mm
  • Cable tray, side height 85 mm
  • Cable tray, side height 110 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Dimension B=400mm
Dimension B 400 mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Stainless steel
Plate thickness 1,25 mm
Rustproof steel, pickled no
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Bright, treated
Width 400 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DFBM 90 100 A4 100 mm 1.25 mm 7138590
1 piece
DFBM 90 200 A4 200 mm 1.25 mm 7138594
1 piece
DFBM 90 300 A4 300 mm 1.25 mm 7138596
1 piece
DFBM 90 400 A4 400 mm 1.25 mm 7138598
1 piece
DFBM 90 500 A4 500 mm 1.25 mm 7138600
1 piece
Downloads

Download

EU declaration of conformity DFBM 90 400 A4 / 7138598 , 0.10MB , pdf
Download

Download

DFBM 90 400 A4 / 7138598
Download