Note: This article is discontinued. You can find the current article here: 7131576 / Cover for 90° vertical bend 110, falling, DD

Cover for 90° vertical bend 110, falling, DD

Item no. 7131574 | EAN 4012195874799

0.75 mm
Product description
Product description
Cover for falling vertical bends of side height 110 mm.

The fastening is guaranteed by the overlap of the cable tray covers. The cover can also be fastened using cover clamps.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bend (angle) 90°
Change of direction Vertical, falling
Colour zinc
Dimension B550mm
Fastening type Sash lock
Hinged no
Maintain electrical functions no
Material Steel
Plate thickness 0,75 mm
Plate thickness 0,03 in
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Suitable for mesh cable tray no
Surface Strip galvanised zinc/aluminium, Double Dip

Dimensions

Dimension B 550 mm
Height 110 mm
Width 22 in
Width 550 mm
All types

All types

Types Width Plate thickness Item no. Quantity SSU
DBV 110 150 F DD 150 mm 0.75 mm 7131554
1 piece
DBV 110 100 F DD 100 mm 0.75 mm 7131556
1 piece
DBV 110 200 F DD 200 mm 0.75 mm 7131560
1 piece
DBV 110 300 F DD 300 mm 0.75 mm 7131564
1 piece
DBV 110 400 F DD 400 mm 0.75 mm 7131568
1 piece
DBV 110 500 F DD 500 mm 0.75 mm 7131572
1 piece
DBV 110 550 F DD 550 mm 0.75 mm 7131574
1 piece
DBV 110 600 F DD 600 mm 0.75 mm 7131576
1 piece
Downloads

Download

EU declaration of conformity DBV 110 550 F DD / 7131574 , 0.10MB , pdf
Download

Download

DBV 110 550 F DD / 7131574
Download